??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Advanced Illumination
Description
Quad Controller
Bill of material
Quad Controller
ORDERNO
Quad Controller
CASE_MATERIAL
case material
Aluminum and Steel
COMMUNICATION
communication
10100 Ethernet Standard TCP-IP, UDP .NET Library Compatible w C#, F# and VB
COMPLIANCE
compliance
CE, RoHS
DIMENSIONS
dimensions
4.20 x 1.63 x 5.14 (106.6mm x 41.5mm x 130.6mm)
DIMMING_RANGE
dimming range
0% - 100%, 1mA Increments via Software Settings
DUTY_CYCLE_RANGE
duty cycle range
Typical 1% for high current overdrive, up to 15% Dependent on the limitations of the connected light.
INPUT_SUPPLY_REQUIREMENTS
input supply requirements
24V DC Nominal, 4.5A Recommended 21V Min - 48V Max; Power Inputs Reverse-Polarity Protected
IP_RATING
ip rating
Not Rated
LIGHT_HEAD_CONNECTION
light head connection
Via Proprietary 8-Post Header Block with Embedded EEPROM on Light Head Cable (Q1 or Q4)
MOUNTING
mounting
DIN Rail
OPERATING_MODES
operating modes
Sequence, Pulse (Overdrive Strobe), Continuous
OPERATING_SYSTEM_SOFTWARE_SUPPORT
operating system software support
GUI Windows 7+ (requires .NET Framework 4.5+)
OPERATING_TEMPERATURE_RANGE
operating temperature range
0°C to +55 °C
OUTPUT_CHANNELS
output channels
Number of Outputs 1 Number of Channels per Output 4
OUTPUT_CURRENT
output current
Continuous 2A Max Total, 0.5A per Channel Pulsed 40A Max Total, 10A per Channel
OUTPUT_POWER
output power
Continuous 60W Max Total, 15W per Channel Pulsed 480W Peak Total, 120W Peak per Channel
OUTPUT_VOLTAGE
output voltage
Continuous Vin - 1V, Channel Independent Pulsed 45V Max, Channel Independent
PROGRAMMABLE_PULSE_DELAY
programmable pulse delay
1μs - 1000s
PULSE_WIDTH_RANGE
pulse width range
30μs - 3600ms
STATUS_INDICATOR_LEDS
status indicator leds
Green Power Yellow Communication Red Error
STORAGE_TEMPERATURE_RANGE
storage temperature range
-25°C to +85 °C
TRIGGER_DELAY
trigger delay
20μs + 10us LED rise-time
TRIGGER_FREQUENCY_LIMIT
trigger frequency limit
2KHz
TRIGGER_PROTECTION
trigger protection
Protected up to 30V
TRIGGER_SIGNAL
trigger signal
TTL Compatible 3.7V Min - 30V Max, =5mA
USER_INTERFACE
user interface
Software GUI, Web Browser
WARRANTY
warranty
5 Years
WEIGHT
weight
1.03lb (467g)
NAME
name
Quad Controller
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions