??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Adels-Contact
Description
503 SI 2 DS GW
Bill of material
_1
ORDERNO
ACC__TO_CSA
acc. to csa
Download PDF
ACC__TO_EN_60127
acc. to en 60127
Download PDF
ACC__TO_UL
acc. to ul
Download PDF
ASSEMBLY_CONTACT_SCREW
assembly contact screw
0.8x4.0 ↻ 0.5 Nm
CLAMPING_UNITS_PER_POLE
clamping units per pole
1
COLOUR
colour
natural
CONNECTION_TYPE
connection type
screw
CONTACT_MATERIAL
contact material
brass
CORE_CROSS_SECTION_MAX_
core cross-section max.
2.5 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
0.5 mm²
CROSS_SECTION_RATING
cross-section rating
2.5 mm²
CURRENT_RATING
current rating
10.0 A
EAN
ean
4028012117956
FLAMMABILITY_RATING
flammability rating
V-2
INSULATING_MATERIAL
insulating material
PA 6.6-GW
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
85 °C
MOUNTING_HOLE_DIAMETER
mounting hole diameter
3.1 mm
NUMBER_OF_POLES
number of poles
2 pole
PU
pu
300
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
19929
STRIPPING_LENGTH
stripping length
7.0-7.5 mm
TYPE
type
screwklemme
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
yes
TYPE_OF_CONDUCTOR_FLEXIBLE_EXTERNAL
type of conductor flexible external
yes
TYPE_OF_CONDUCTOR_FLEXIBLE_INTERNAL
type of conductor flexible internal
yes
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
yes
TYPE_OF_CONDUCTOR_SOLID_EXTERNAL
type of conductor solid external
yes
TYPE_OF_CONDUCTOR_SOLID_INTERNAL
type of conductor solid internal
yes
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
yes
TYPE_OF_CONDUCTOR_STRANDED_EXTERNAL
type of conductor stranded external
yes
TYPE_OF_CONDUCTOR_STRANDED_INTERNAL
type of conductor stranded internal
yes
VOLTAGE_RATING
voltage rating
400 V
WIRE_PROTECTOR__DS_
wire protector (ds)
yes
NAME
name
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions