??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 1652
Bill of material
Model 1652
ORDERNO
Model 1652
VAR03_M_SINGLE_TEMPERATURE_AIR_CONTROL__1_9_LPM__0_5_GPM__FLOW_CONTROL
03-m-single temperature air-control, 1.9 lpm (0.5 gpm) flow control
0
ASSEMBLY_CODE
assembly code
BC_BUBBLER__CODE
bc-bubbler, code
0
BP_BUBBLER__PENAL
bp-bubbler, penal
0
BPH_HEMISPHERICAL_PENAL_BUBBLER
bph-hemispherical penal bubbler
0
CATEGORY
category
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
18" Lavatory with Oval Bowl - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DMB_BC_DECK_MOUNTED_CODE_BUBBLER
dmb-bc-deck mounted code bubbler
0
DMB_BP_DECK_MOUNTED_PENAL_BUBBLER
dmb-bp-deck mounted penal bubbler
0
EG_ENVIRO_GLAZE
eg-enviro-glaze
0
FAMILY_NAME
family name
FMT_FIXTURE_MOUNTED_TRIM
fmt-fixture mounted trim
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
LF_LAV_FILLER
lf-lav-filler
0
LW1_LAVY_THROUGH_WALL_EXTENSION_WITH_P_TRAP
lw1-lavy through wall-extension with p-trap
0
MASSUNIT
massunit
1
MODEL
model
1652-ADA-1
MT_METAL_TEMPLATE
mt-metal template
0
OF_LAVATORY_OVERFLOW
of-lavatory overflow
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PBH_HEMISPHERICAL_PUSHBUTTON
pbh-hemispherical pushbutton
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW_GALVANIZED_STEEL_WALL_SLEEVE_FOR_FIXTURE_MOUNTING
sw-galvanized steel wall sleeve for fixture mounting
0
TB_TOOTHBRUSH_HOLDER__LEFT_OR_RIGHT_
tb-toothbrush holder (left or right)
0
TF_TRANSFORMER_FOR_UP_TO_12_SOLENOIDS
tf-transformer for up to 12 solenoids
0
TG_12_GAUGE__2_77MM__CABINET
tg-12 gauge (2.77mm) cabinet
0
TH_DOUBLE_TOWEL_HOOK_ON_LEFT_OR_RIGHT
th-double towel hook on left or right
0
TH_SINGLE_TOWEL_HOOK_ON_LEFT_OR_RIGHT
th-single towel hook on left or right
0
TYPE_COMMENTS
type comments
Penal Ware 1652 Series
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acornengineering.com
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model 1652
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions