??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model LR2140 Series
Bill of material
Model LR2140 Series
ORDERNO
Model LR2140 Series
VAR__1_28_GPF__HET_
- 1.28 gpf (het)
1
VAR__1_6_GPF
- 1.6 gpf
1
VAR2__ON_FLOOR__WALL_OUTLET_TOILET
2- on floor, wall outlet toilet
0
FVH__FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh- flush valve, hydraulic (n/a for top supply)
1
FVT__FLUSH_VALVE_THRU_WALL_CONNECTION
fvt- flush valve thru-wall connection
1
GW__GASKET_WASTE
gw- gasket waste
1
HOST
host
5
HP__HIGH_POLISH_FINISH__EXTERIOR_ONLY_
hp- high polish finish (exterior only)
1
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Use appropriate company name, refer to Acorn-Revit Style Guide
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Model#-Options, example: 1415-CT-1
MT__METAL_TEMPLATE
mt- metal template
1
MVCFV__TIME_TROL_ELECTRONIC_F_V___N_A_FOR_TOP_SUPPLY_
mvcfv- time-trol electronic f.v. (n/a for top supply)
1
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
PC__PINNED_CLEANOUT_PLUG
pc- pinned cleanout plug
1
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
example: 05/28/11
RM__REAR_MOUNT
rm- rear mount
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW__WALL_SLEEVE
sw- wall sleeve
1
T__TOP__EXPOSED____LRFVC_REQUIRED_
t- top (exposed ) (lrfvc required)
1
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF__TIME_TROL_TRANSFORMER
tf- time-trol transformer
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
Use appropriate URL, refer to Acorn-Revit Style Guide
VAC__ACORN_VAC_SYSTEM
vac- acorn vac system
1
VENT_CONNECTION
vent connection
0
VOLTAGE
voltage
0
W__WALL__CONCEALED_
w- wall (concealed)
1
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model LR2140 Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions