??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 8160
Bill of material
8160-4
ORDERNO
8160-4
VAR8160_4_HOSE___SUPPLY_BOX_NON_FREEZE_INTEGRAL_VACUUM_BREAKER_DUAL_CHECK_HYDRAN_RECESSED_HOSE_BOX__SINGLE_TEMPERATURE_
8160-4 hose & supply box non-freeze integral vacuum breaker dual check hydran recessed hose box (single temperature)
1
AMPERAGE
amperage
0
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Hose & Supply Box Non-Freeze Integral Vacuum Breaker Dual Check Hydran Recessed Hose Box (Single Temperature)
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ACORN BIM DESIGN TEAM
HOST
host
5
HW_CONNECTION
hw connection
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
8160-4
OMNICLASS_NUMBER
omniclass number
23.65.00.00
OMNICLASS_TITLE
omniclass title
Supply and Distribution of Liquids and Gases
OVERALL_DEPTH
overall depth
4
OVERALL_SIZE_HEIGHT
overall size height
10.5
OVERALL_SIZE_WIDTH
overall size width
10.5
PART_TYPE
part type
0
PHONE_
phone#
1.800.488.8999
REVISED_DATE
revised date
10/03/16
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TEMPERED_WATER_CONNECTION
tempered water connection
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
NAME
name
Model 8160
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions