??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 2020
Bill of material
2020-1
ORDERNO
2020-1
VAR1___OFF_FLOOR_WALL_OUTLET
1 - off-floor wall outlet
0
VAR2020___DRINKING_FOUNTAIN__TWO_STATION__ADA_COMPLAINT
2020 - drinking fountain, two station, ada complaint
0
VAR3___AIR_CONTROL__SINGLE_TEMPERATURE
3 - air-control, single temperature
0
AB___ANGLE_BRACES
ab - angle braces
0
ASSEMBLY_CODE
assembly code
D2010810
BC___BUBBLER__CODE
bc - bubbler, code
0
BP___BUBBLER__PENAL
bp - bubbler, penal
0
BRS___BRASS_BODY_VALVE
brs - brass body valve
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34.75
DESCRIPTION
description
Drinking Fountain - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE__SPECIFY_COLOR
eg - enviro-glaze, specify color
0
FG___14_GAGE_HOUSING
fg - 14 gage housing
0
FP___FREEZE_RESISTANT_BOX
fp - freeze resistant box
0
GT___GRID_STRAINER_W__TAILPIECE_1_1_4_
gt - grid strainer w/ tailpiece 1-1/4"
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
2020-1
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
OMNICLASS_NUMBER
omniclass number
23.65.70.14.11
OMNICLASS_TITLE
omniclass title
Drinking Fountains/Coolers
PART_TYPE
part type
0
PHONE__
phone #
626-336-4561
PPZ1___PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
ppz1 - programmable piezo pushbutton (single temperature only)
0
REVISED_DATE
revised date
02/06/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TPT___TUBULAR_P_TRAP_1_1_4__X_1___1_2__INCLUDES_TRAP_ENCLOSURE__NOT_ADA_COMPLAINT_
tpt - tubular p-trap 1-1/4" x 1 - 1/2" includes trap enclosure (not ada complaint)
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 2020
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions