??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1670FA
Bill of material
1670FA
ORDERNO
1670FA
VAR03___AIR_CONTROL__SINGLE_TEMP__NON_METERING
03 - air-control, single temp, non-metering
0
VAR09___PUNCHED_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
09 - punched for valve by others (specify punching)
0
AMPERAGE
amperage
0
BC___BUBBLER__CODE
bc - bubbler, code
0
BP___BUBBLER__PENAL
bp - bubbler, penal
0
BPH___BUBBLER__HEMISPHERICAL
bph - bubbler, hemispherical
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
40
DESCRIPTION
description
Drinking Fountain - Front Access
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE__SPECIFY_COLOR
eg - enviro-glaze, specify color
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
FMT___FIXTURE_MOUNTED_TRIM
fmt - fixture mounted trim
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LWE___LAVY_WASTE_EXTENSION__3__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
lwe - lavy waste extension (3" standard) specify length beyond fixture
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
1670FA
MT___METAL_TEMPLATE
mt - metal template
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC1_BAT___TIME_TROL___SINGLE_TEMP___BATTERY_OPERATION__BATTERIES_NOT_INCLUDED_
mvc1-bat - time-trol - single temp - battery operation (batteries not included)
0
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
02/11/12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___TRANSFORMER__FOR_UP_TO_12_SOLENOIDS_
tf - transformer (for up to 12 solenoids)
0
TG___12_GAGE_CABINET
tg - 12 gage cabinet
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1670FA
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions