??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
abn
Description
Plumbing_Drainage_ABN_INSTAL_CT_FASER_Cross-over_section
Bill of material
Estándar
ORDERNO
Estándar
ALWAYS_VERTICAL
always vertical
1
BRAND_URL
brand url
http://abnpipesystems.com/
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Spain
DESIGN_OPTION
design option
-1
DN
dn
32
EDITION_NUMBER
edition number
1
ELEMENTO_PERSONALIZADO
elemento·personalizado
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Pipe Fitting
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LONGITUD
longitud
340
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ABN Pipe Systems
MANUFACTURER_COUNTRY
manufacturer country
Spain
MANUFACTURER_NAME
manufacturer name
ABN Pipe Systems
MASSUNIT
massunit
1
MATERIAL_MAIN
material main
Polypropylene
MODELADO_POR
modelado por
007
MODIFICADO_POR
modificado por
007
NBS_REFERENCE_CODE
nbs reference code
62
NBS_REFERENCE_DESCRIPTION
nbs reference description
Pipes, Tubesand Fittings
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
13
PRODUCT_FAMILY
product family
Plumbing
PRODUCT_GROUP
product group
Cross-over section
PRODUCT_GUID
product guid
3e286464-d3fd-4249-b367-59057817a072
PRODUCT_SKU
product sku
instal_cross-over-section
PRODUCT_URL
product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
RADIO
radio
32
REFERENCIA
referencia
D1S0320200000
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
REVISADO_POR
revisado por
004
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
S_MBOLO_ANCHURA
símbolo.anchura
25.600
TC_TUBER_A
tc.tubería
A3D_TC_Tuberías_Polipropileno_DIN 8077_PP-RCT+FV_SDR 7.4
TC_UNI_N
tc.unión
ABN_INSTAL_TC_Salvatubos
TECHNICAL_DESCRIPTION
technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
TUBER_A_DE
tubería.de
32
TUBER_A_DI
tubería.di
23.200
UNICLASS_1_4_CODE
uniclass 1.4 code
L73121
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Pipes and fittings
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-62
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Pipes, Tubesand Fittings
URL
url
http://www.abnpipesystems.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2015
VERSI_N
versión
L2.02
WEIGHT_NET__KG_
weight net (kg)
0
WORK_PLANE_BASED
work plane-based
0
YOUTUBE_CLIP
youtube clip
https://www.youtube.com/playlist?list=PLj5DPh635mtPEf132Z3tPow2mLFrDEufU
NAME
name
Plumbing_Drainage_ABN_INSTAL_CT_FASER_Cross-over_section
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions