??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
abn
Description
Plumbing_Drainage_ABN_INSTAL_CT-FASER_Metal-casing_Elbow_Backplate
Bill of material
Ø 25 mm - 1/2 "
ORDERNO
ALWAYS_VERTICAL
always vertical
1
BRAND_URL
brand url
http://abnpipesystems.com/
CONECTOR1_DESFASE
conector1.desfase
CONECTOR2_DESFASE
conector2.desfase
COST
cost
0
CUELLO_RADIO
cuello.radio
CUELLO2_RADIO
cuello2.radio
CUERPO_RADIO
cuerpo.radio
CUERPO_RADIO_INTERIOR
cuerpo.radio.interior
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Spain
DESIGN_OPTION
design option
-1
DN
dn
DN2
dn2
EDITION_NUMBER
edition number
1
EJE1_LONGITUD
eje1.longitud
EJE2_LONGITUD
eje2.longitud
ELEMENTO_PERSONALIZADO
elemento·personalizado
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Pipe Fitting
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Regular 45, 90 and 180 Elbow
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ABN Pipe Systems
MANUFACTURER_COUNTRY
manufacturer country
Spain
MANUFACTURER_NAME
manufacturer name
ABN Pipe Systems
MASSUNIT
massunit
1
MATERIAL_MAIN
material main
Polypropylene
MODELADO_POR
modelado por
004
MODIFICADO_POR
modificado por
000
NBS_REFERENCE_CODE
nbs reference code
62
NBS_REFERENCE_DESCRIPTION
nbs reference description
Pipes, Tubesand Fittings
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
PART_TYPE
part type
5
PRODUCT_FAMILY
product family
Plumbing
PRODUCT_GROUP
product group
Elbows
PRODUCT_GUID
product guid
7b0fcd6a-8b9a-4da4-9d29-1ca88efa0abf
PRODUCT_SKU
product sku
instal_metal-casing_elbow_backplate
PRODUCT_URL
product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
RADIO_EXTERIOR1
radio.exterior1
RADIO_EXTERIOR2
radio.exterior2
RADIO_INTERIOR1
radio.interior1
RADIO_INTERIOR2
radio.interior2
REFERENCIA
referencia
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
REVISADO_POR
revisado por
004
ROSCA_LONGITUD
rosca.longitud
12
ROSCA_RADIO_EXTERIOR
rosca.radio.exterior
13.060
ROSCA_RADIO_INTERIOR
rosca.radio.interior
10.380
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
S_MBOLO_ANCHURA
símbolo.anchura
TECHNICAL_DESCRIPTION
technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
TUERCA_HEXAGONAL_RADIO_EXTERIOR
tuerca.hexagonal.radio.exterior
20.574
UNICLASS_1_4_CODE
uniclass 1.4 code
L73121
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Pipes and fittings
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-62
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Pipes, Tubesand Fittings
UNI_N1_LONGITUD
unión1.longitud
UNI_N1_LONGITUD1
unión1.longitud1
UNI_N1_LONGITUD2
unión1.longitud2
UNI_N1_LONGITUD3
unión1.longitud3
UNI_N1_LONGITUD4
unión1.longitud4
UNI_N2_LONGITUD
unión2.longitud
UNI_N2_LONGITUD1
unión2.longitud1
UNI_N2_LONGITUD2
unión2.longitud2
UNI_N2_LONGITUD3
unión2.longitud3
UNI_N2_LONGITUD4
unión2.longitud4
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2015
VERSI_N
versión
L2.01
WEIGHT_NET__KG_
weight net (kg)
0
WORK_PLANE_BASED
work plane-based
0
YOUTUBE_CLIP
youtube clip
https://www.youtube.com/playlist?list=PLj5DPh635mtPEf132Z3tPow2mLFrDEufU
VAR_NGULO
ángulo
90
URL
url
NAME
name
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions