??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
abn
Description
Plumbing_Drainage_ABN_INSTAL_CT-FASER_Butt-welding_Tee
Bill of material
Serie 5 / SDR 11
ORDERNO
ALWAYS_VERTICAL
always vertical
1
BRAND_URL
brand url
http://abnpipesystems.com/
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Spain
DESIGN_OPTION
design option
-1
DI
di
DI2
di2
DN
dn
DN2
dn2
EDITION_NUMBER
edition number
1
EJE1_LONGITUD
eje1.longitud
EJE2_LONGITUD
eje2.longitud
EJE3_LONGITUD
eje3.longitud
ELEMENTO_PERSONALIZADO
elemento·personalizado
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Pipe Fitting
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Tee
L1
l1
L2
l2
L3
l3
LONGITUD
longitud
LOSS_METHOD
loss method
1
MANUFACTURER
manufacturer
ABN Pipe Systems
MANUFACTURER_COUNTRY
manufacturer country
Spain
MANUFACTURER_NAME
manufacturer name
ABN Pipe Systems
MASSUNIT
massunit
1
MATERIAL_MAIN
material main
Polypropylene
MODELADO_POR
modelado por
007
MODIFICADO_POR
modificado por
004
NBS_REFERENCE_CODE
nbs reference code
62
NBS_REFERENCE_DESCRIPTION
nbs reference description
Pipes, Tubesand Fittings
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
6
PRODUCT_FAMILY
product family
Plumbing
PRODUCT_GROUP
product group
Tees
PRODUCT_GUID
product guid
82e794e3-8ad2-4c3a-a29f-30b4f90789a3
PRODUCT_SKU
product sku
instal_butt-welding_tee
PRODUCT_URL
product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
REFERENCIA
referencia
REGION_AFRICA
region africa
All
REGION_ANTARCTICA
region antarctica
All
REGION_ASIA
region asia
All
REGION_EUROPE
region europe
All
REGION_MIDDLE_EAST
region middle east
All
REGION_NORTH_AMERICA
region north america
All
REGION_OCEANIA
region oceania
All
REGION_SOUTH_AMERICA
region south america
All
REVISADO_POR
revisado por
004
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
S_MBOLO_ANCHURA
símbolo.anchura
S_MBOLO2_ANCHURA
símbolo2.anchura
TC_TUBER_A
tc.tubería
TC_TUBER_A_SERIE_5_SDR_11
tc.tubería.serie 5 sdr 11
TC_TUBER_A_SERIE_8_SDR_17
tc.tubería.serie 8 sdr 17
TC_UNI_N
tc.unión
TECHNICAL_DESCRIPTION
technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
TUBER_A_ESPESOR
tubería.espesor
TUBER_A2_ESPESOR
tubería2.espesor
UNICLASS_1_4_CODE
uniclass 1.4 code
L73121
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Pipes and fittings
UNICLASS_2_0_CODE
uniclass 2.0 code
PR-62
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Pipes, Tubesand Fittings
URL
url
http://www.abnpipesystems.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2015
VERSI_N
versión
L3.03
VISIBILIDAD
visibilidad
1
WEIGHT_NET__KG_
weight net (kg)
0
WORK_PLANE_BASED
work plane-based
0
YOUTUBE_CLIP
youtube clip
https://www.youtube.com/playlist?list=PLj5DPh635mtPEf132Z3tPow2mLFrDEufU
VAR_NGULO
ángulo
90
NAME
name
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions