??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
A-Light
Description
a-light Azimuth N1 - Wall Mount
Bill of material
Azimuth N1 Wall Mount
ORDERNO
Azimuth N1 Wall Mount
APPARENT_LOAD
apparent load
0
ARM_LENGTH
arm length
1
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
3.875
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.333
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
a-light
MASSUNIT
massunit
1
MODEL
model
Archivolt J1 Series
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
ON_CENTER_FIXTURE_LENGTH
on center fixture length
4
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
URL
url
www.alights.com
VERSION
version
2014
NAME
name
a-light Azimuth N1 - Wall Mount
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions