??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
A-Light
Description
ABH 4'
Bill of material
ABH SATIN BLACK- CHF
ORDERNO
ALIGHTIUM__SILVER_
alightium (silver)
APPARENT_LOAD
apparent load
70
CABLE_LENGTH
cable length
250.000
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CHARCOAL_FELT
charcoal felt
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
61.500
DEPTH
depth
2" [ 51mm]
DESIGN_OPTION
design option
-1
DIAMETER
diameter
12" [305mm]
HO_DIRECT_SYMMETRIC_3000K
ho direct symmetric 3000k
0
HO_DIRECT_SYMMETRIC_4000K
ho direct symmetric 4000k
0
HO_INDIRECT_SYMMETRIC_WIDE_3000K
ho indirect symmetric wide 3000k
0
HO_INDIRECT_SYMMETRIC_WIDE_4000K
ho indirect symmetric wide 4000k
0
HOST
host
5
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
a-light
MASSUNIT
massunit
1
MODEL
model
ABH
MOUNTING
mounting
PENDANT
NAVY_BLUE_FELT
navy blue felt
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SATIN_BLACK
satin black
SATIN_WHITE
satin white
SHARED
shared
0
SILVER___GREY_FELT
silver / grey felt
STD__DIRECT_SYMMETRIC_3000K
std direct symmetric 3000k
1
STD__DIRECT_SYMMETRIC_4000K
std direct symmetric 4000k
0
STD_INDIRECT_SYMMETRIC_WIDE_3000K
std indirect symmetric wide 3000k
0
STD_INDIRECT_SYMMETRIC_WIDE_4000K
std indirect symmetric wide 4000k
0
URL
url
https://www.alights.com/products
VERSION
version
2014
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions