??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
8devices
Description
Cherry DVK rev3
Bill of material
JW75LOKBH
ORDERNO
JW75LOKBH
DESCRIPTION
description
Cherry is a compact and feature-rich Wi-Fi 6 System-on-Module (SoM) powered by the IPQ 5000 SoC, designed to simplify embedded device creation and networking applications.
OVERVIEW
overview
Compact. Feature-rich. Powerful Cherry is a compact and highly integrated Wi-Fi 6 System-on-Module (SoM) powered by the IPQ 5000 SoC. It's designed to simplify the creation of embedded devices and wireless systems, making it ideal for a variety of applications, including IoT and networking. The Cherry SoM combines a high-performance processor, substantial memory and storage, and powerful networking capabilities to accelerate time-to-market and reduce product costs. Cherry supports two spatial streams (2x2 MiMo) and is driven by a 64-bit dual-core ARM Cortex A53 processor with a 1 GHz clock speed. The module is surface mountable with a small form factor similar to Lima and features compatible external castellated pins and additional inner LGA pins for extended functionality.
SPECIFICATIONS
specifications
Based on IPQ-5000 SoC (Maple) 1024 QAM (2SS), 573.5 Mbps data-rate Low power consumption (up to 7W) Dual-core 1 GHz ARM Cortex A53 CPU 2.5G and 1G Ethernet interfaces Compact size (30.5 by 19.4mm) 2x2 MiMo 2.4GHz WiFi6 radio PCIe and mini PCIe interfaced for external radio Many peripheral interfaces: UART, 1 GbE PHY and SGMII+ or SGMII mode for 2.5/1 GbE PHY, 2x free SPI chip select pins, PCIe 2.0, 25xGPIO
NAME
name
JW75LOKBH
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions