??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
8devices
Description
Carambola3 Development kit rev2
Bill of material
7RE6MLFGL
ORDERNO
7RE6MLFGL
ANTENNA__PORT_
antenna (port)
U.FL connector
AVAILABLE_INTERFACES
available interfaces
USB 2.0 host, serial port, 2 x Ethernet (100 Base-T), GPIO
CPU
cpu
QCA-4531, 650 MHz
DESCRIPTION
description
The Carambola3 is a System on Module (SoM) based on the Qualcomm QCA4531 chipset. It is pin-to-pin compatible with the Carambola2 module, meaning that it has the same physical dimensions and pinout as the Carambola2. This allows for easy integration of the Carambola3 into existing systems that use the Carambola2 module.
FREQUENCY
frequency
2.4 GHz
MAX_OUTPUT_POWER
max output power
21 dB
MEMORY
memory
32 MB Flash and 128 MB DDR2 RAM
OVERVIEW
overview
It is a compact and powerful module that integrates a variety of features, including Wi-Fi as well as a range of other interfaces and peripherals. The module is designed for use in a wide range of embedded applications, including Internet of Things (IoT) devices, industrial automation systems, and smart home devices. The QCA4531 chipset provides high performance and low power consumption. The Carambola3 SoM is designed to be easily integrated into a wide range of platforms and products, reducing development time and costs. Module comes in two versions: Commercial, operating in 0-65 °C (Carambola3), Industrial, operating in -40-85 °C (Carambola3-I).
POWER_SUPPLY
power supply
3.3 V, power consumption 1.6 W
SIZE
size
28 by 38 mm
SOFTWARE
software
OpenWrt
WIRELESS_STANDARD
wireless standard
802.11 bgn
NAME
name
7RE6MLFGL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions