??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
80/20
Description
3115 - Slide-In Economy T-Slot Studs
Bill of material
3115
PN
Part No.
3115
FIN
Finish
SAE Grade 5 Black Zinc Finish
TL
Thread x Length
1/4-20x.75"
W
Weight
.026 lbs.
Preview - Generation
Vorschau
Formate
Dateien
3D
Bemaßung
2D

Embedded user actions