??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 54
HELP_VARIABLE
Company
Zumtobel
Description
ZUMTOBEL_VIVO_REVIT
Bill of material
VIVO M LED2300 3CY
IDENT
ANGLE
angle
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
BODY
body
BODY_TYPE
body type
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CONVERTER
converter
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
HEIGHT
height
HOST
host
5
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
LIGHT_SOURCE
light source
MANUFACTURER
manufacturer
Zumtobel Lighting
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
© Zumtobel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
WIDTH
width
NUMBER_OF_SUSPENSIONS
number of suspensions
SURFACE_MOUNT
surface mount
SUSPENSION
suspension
SUSPENSION_DISTANCE
suspension distance
SUSPENSION_HEIGHT
suspension height
SUSPENSION_HEIGHT_VALUE
suspension height value
SUSPENSION_VISIBLE
suspension visible
TRACK
track
TRACK_DISTANCE
track distance
CEILING_ROSE
ceiling rose
COLOR_FILTER
color filter
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
LIGHT_LOSS_FACTOR
light loss factor
NO_TRACK
no track
PHOTOMETRIC_WEB_FILE
photometric web file
TILT_ANGLE
tilt angle
VAR3CV_TRACK
3cv track
TECTON_TRACK
tecton track
COVER
cover
D_SHAPE
d shape
D_SHAPE_DISTANCE
d shape distance
INSERTION_OFFSET
insertion offset
Q_SHAPE
q shape
Q_SHAPE_DISTANCE
q shape distance
NOTE
note
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions