??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 13
HELP_VARIABLE
Company
Zumtobel
Description
ZUMTOBEL_TRINOS_REVIT
Bill of material
TRINOS LED10000 L2000 NB
IDENT
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020210
BODY_MATERIAL
body material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
COVER_MATERIAL
cover material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
LED continuous-row luminaire
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
LAMP
lamp
LENGTH_CONTINUOUS_ROW
length continuous row
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
Zumtobel Lighting
MASSUNIT
massunit
1
MODEL
model
NUMBER_OF_SUSPENSIONS
number of suspensions
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION_HEIGHT
suspension height
SUSPENSION_HEIGHT_VALUE
suspension height value
SUSPENSION_MATERIAL
suspension material
SUSPENSION_VISIBILITY
suspension visibility
1
TYPE_COMMENTS
type comments
© Zumtobel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
NAME
DISTANCE_BETWEEN_FIXTURES
distance between fixtures
FIXTURE_END_OFFSET
fixture end offset
FIXTURE_END_OFFSET_VALUE
fixture end offset value
FIXTURE_START_OFFSET
fixture start offset
FIXTURE_START_OFFSET_VALUE
fixture start offset value
FIXTURE_TYPE
fixture type
LENGTH
length
NUMBER_OF_LIGHTING_FIXTURES
number of lighting fixtures
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions