??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 87
HELP_VARIABLE
Company
Zumtobel
Description
ZUMTOBEL_TECTON_REVIT
Bill of material
TECTON MIREL LED2700 L1000
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
HEIGHT
height
HOST
host
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
LIGHT_SOURCE
light source
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
SURFACE_MOUNT
surface mount
SUSPENSION
suspension
SUSPENSION_HEIGHT
suspension height
SUSPENSION_LENGTH
suspension length
SUSPENSION_MATERIAL
suspension material
SUSPENSION_VALUE
suspension value
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
WIDTH
width
DISTANCE_BETWEEN_FIXTURES
distance between fixtures
FIXTURE_END_OFFSET
fixture end offset
FIXTURE_START_OFFSET
fixture start offset
FIXTURE_TYPE
fixture type
LENGTH_CONTINUOUS_ROW
length continuous row
NUMBER_OF_LIGHTING_FIXTURES
number of lighting fixtures
NUMBER_OF_SUSPENSIONS
number of suspensions
VERSATZ
versatz
ALWAYS_VERTICAL
always vertical
L_1000
l 1000
L_1500
l 1500
L_2000
l 2000
LIGHT_EMITTING_SHAPE
light emitting shape
REFLECTOR
reflector
WORK_PLANE_BASED
work plane-based
OFFSET
offset
TRACK
track
COVER
cover
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions