??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 47
HELP_VARIABLE
Company
Zumtobel
Description
ZUMTOBEL_SLOT-INF_REVIT
Bill of material
SLOIN slim SL LED4200 L2504
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_LIGHT_EMITTING_SURFACE
color light emitting surface
COST
cost
0
COVER_1
cover 1
COVER_2
cover 2
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Zumtobel Lighting
MASSUNIT
massunit
1
MODEL
model
OFFSET_LEFT
offset left
OFFSET_RIGHT
offset right
OFFSET_SURFACE_LEFT
offset surface left
OFFSET_SURFACE_RIGHT
offset surface right
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
© Zumtobel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
WIDTH
width
BODY_TYPE
body type
CLIP
clip
END_CAP_1
end cap 1
END_CAP_2
end cap 2
INSTALLATION_DEPTH
installation depth
OFFSET_BODY
offset body
RECESSED
recessed
SURFACE_MOUNT
surface mount
SUSPENSION_HEIGHT
suspension height
SUSPENSION_VALUE
suspension value
FRAME
frame
LIGHT_SOURCE_OFFSET
light source offset
SURFACE_MOUNT_CLIP
surface mount clip
SURFACE_MOUNT_OFFSET
surface mount offset
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions