??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 56
HELP_VARIABLE
Company
Zumtobel
Description
ZUMTOBEL_PURESIGN150_REVIT
Bill of material
PURESIGN 150 ASI NT1 + RZ-LR
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
305
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
155
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
ERI
eri
ESCAPE_BOTTOM
escape bottom
ESCAPE_LEFT___RIGHT
escape left & right
FAMILY_NAME
family name
HEIGHT
height
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Zumtobel Lighting
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
180
TYPE_COMMENTS
type comments
© Zumtobel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
ESCAPE_BOTTOM_ROTATED
escape bottom rotated
ESCAPE_BOTTOM_STANDARD
escape bottom standard
ESCAPE_LEFT___RIGHT_ROTATED
escape left & right rotated
ESCAPE_LEFT___RIGHT_STANDARD
escape left & right standard
ROTATED_ESCAPE_SIGN
rotated escape sign
STANDARD_ESCAPE_SIGN
standard escape sign
ESCAPE_LEFT
escape left
ESCAPE_RIGHT
escape right
SUSPENSION_HEIGHT
suspension height
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions