??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Zumtobel
Description
ZUMTOBEL_ONICO_REVIT
Bill of material
ONIC-P L SCR 3CU
IDENT
ANGLE
angle
ANGLE_VALUE
angle value
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
COVER
cover
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
HOST
host
5
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
LIGHT_SOURCE
light source
MANUFACTURER
manufacturer
Zumtobel Lighting
MASSUNIT
massunit
1
MODEL
model
NOTES
notes
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
© Zumtobel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
VAR3CV_TRACK
3cv track
BODY_TYPE
body type
TECTON_TRACK
tecton track
COLOR_FILTER
color filter
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
LIGHT_LOSS_FACTOR
light loss factor
PENDANT
pendant
PHOTOMETRIC_WEB_FILE
photometric web file
SUSPENSION
suspension
SUSPENSION_HEIGHT
suspension height
SUSPENSION_VALUE
suspension value
TILT_ANGLE
tilt angle
TRACK_CONNECTION
track connection
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions