??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 178
HELP_VARIABLE
Company
Zumtobel
Description
ZUMTOBEL_MIREL_REVIT
Bill of material
FEC2 B 3/14W T16 M625 Dimmable
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
COVER
cover
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
HEIGHT
height
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Zumtobel Lighting
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
© Zumtobel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
REFLECTOR
reflector
T16
t16
TCL
tcl
VAR1198_LENGTH
1198 length
VAR1498_LENGTH
1498 length
CENTERED_BLADES
centered blades
LEFT_AND_RIGHT_BLADES
left and right blades
REFLECTOR_COVER
reflector cover
TWO_LEFT_AND_RIGHT_BLADES
two left and right blades
EXTERIOR_COVER
exterior cover
INTERIOR_COVER
interior cover
VAR1X_LAMP
1x lamp
VAR2X_LAMP
2x lamp
VAR4X_LAMP
4x lamp
VAR114_WIDTH
114 width
VAR1174_LENGTH
1174 length
VAR1174_LENGTH_WIDTH_200
1174 length width 200
VAR1474_LENGTH
1474 length
VAR1474_LENGTH_200_WIDTH
1474 length 200 width
VAR200_WIDTH
200 width
END_COVER_LEFT
end cover left
END_COVER_RIGHT
end cover right
VAR1198_LENGTH_WIDTH_200
1198 length width 200
VAR1498_LENGTH_200_WIDTH
1498 length 200 width
SUSPENSION
suspension
SUSPENSION_HEIGHT
suspension height
SUSPENSION_VALUE
suspension value
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions