??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Zumtobel
Description
ZUMTOBEL_ECOSIGN_REVIT
Bill of material
ECOSIGN AB RZ 1O
IDENT
APPARENT_LOAD
apparent load
5.500
ASSEMBLY_CODE
assembly code
D5020200
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
54
DESCRIPTION
description
Escape sign LED luminaire ceiling surface-mount
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
320.600
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
156.200
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
ESCAPE_SIGN_1_BACK_COVER
escape sign 1 back cover
ESCAPE_SIGN_1_LR
escape sign 1 lr
ESCAPE_SIGN_1_O
escape sign 1 o
ESCAPE_SIGN_1_U
escape sign 1 u
ESCAPE_SIGN_2_LR
escape sign 2 lr
ESCAPE_SIGN_2_O
escape sign 2 o
ESCAPE_SIGN_2_U
escape sign 2 u
FAMILY_NAME
family name
HEIGHT
height
238
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Zumtobel Lighting
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
180
TYPE_COMMENTS
type comments
© Zumtobel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.zumtobel.de/42180506
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
330.400
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions