??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Zumtobel
Description
ZUMTOBEL_DISC-EVO_REVIT
Bill of material
DISC EVO 1/32W LED 3CV-DIM SP
IDENT
VAR3CV
3cv
VAR3CY
3cy
ANGLE
angle
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIM
dim
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
FAMILY_NAME
family name
HEIGHT
height
HOST
host
5
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
LIGHT_SOURCE
light source
MANUFACTURER
manufacturer
Zumtobel Lighting
MASSUNIT
massunit
1
MODEL
model
NOTES
notes
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
ROTATION_ANGLE
rotation angle
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
© Zumtobel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
WIDTH
width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
NUMBER_OF_SUSPENSIONS
number of suspensions
SURFACE_MOUNT
surface mount
SUSPENSION
suspension
SUSPENSION_DISTANCE
suspension distance
SUSPENSION_HEIGHT
suspension height
SUSPENSION_HEIGHT_VALUE
suspension height value
SUSPENSION_VISIBLE
suspension visible
TRACK
track
TRACK_DISTANCE
track distance
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions