??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 32
HELP_VARIABLE
Company
Zumtobel
Description
ZUMTOBEL_ARCOS_REVIT
Bill of material
ARCOS 2 1/75W QT12 WW-S
IDENT
ANGLE
angle
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
BODY
body
BODY_TYPE
body type
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
LAMP
lamp
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
Zumtobel Lighting
MASSUNIT
massunit
1
MODEL
model
NOTE
note
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
WIDTH
width
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions