??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Zip LED
Bill of material
Zip LED
ORDERNO
Zip LED
ANGLE
angle
90.010
APPARENT_LOAD
apparent load
4.200
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING_MATERIAL
casing material
CATEGORY
category
CLASS
class
2
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1700
DESCRIPTION
description
Mirror Light
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
No
ENERGY_EFFICIENCY_RATING
energy efficiency rating
A
FAMILY_NAME
family name
HEIGHT
height
40
HOST
host
5
IP_RATING
ip rating
IP44
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_INCLUDED
lamp included
Yes
LENGTH
length
230
LIGHT_ANGLE
light angle
90
LIGHT_SOURCE
light source
0
LIGHT_SOURCE_ELEVATION
light source elevation
1610
LIGHT_SOURCE_FROM_WALL
light source from wall
207
LUMINAIRE_LAMP_EFFICIENCY_RATING
luminaire lamp efficiency rating
A
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
7009 Zip
MOUNTABLE_ON_NORMALLY_FLAMMABLE_SURFACES
mountable on normally flammable surfaces
Yes
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products /kw/7009/7009_Zip
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_BATHROOM_ZONE
suitable for bathroom zone
zone 2, 3
TYPE_COMMENTS
type comments
- Includes integral electronic LED driver
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
3x1
WEIGHT
weight
1.0 kg
WIDTH
width
300
NAME
name
Zip LED
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions