??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 38
HELP_VARIABLE
Company
Accurate Bushing
Description
YR & YR-X Non-SealedSealed
Bill of material
YR-5-X
ORDERNO
VAR_A__BORE_NOMINAL
(a) bore nominal
VAR_B__ROLLER_WIDTH
(b) roller width
VAR_B__ROLLER_WIDTH_TOLERANCE
(b) roller width tolerance
+.000-.005
VAR_D__ROLLER_O_D_
(d) roller o.d.
VAR_D__ROLLER_O_D__TOLERANCE
(d) roller o.d. tolerance
+.000-.001
VAR_E__MIN__CLAMPING_DIA_
(e) min. clamping dia.
VAR_W__OVERALL_WIDTH
(w) overall width
VAR_W__OVERALL_WIDTH_TOLERANCE
(w) overall width tolerance
+.005-.010
BASIC_DYNAMIC_RATING__LBS_
basic dynamic rating (lbs)
MAX__STATIC_CAPACITY__LBS_
max. static capacity (lbs)
RECOMM__SHAFT_DIA__PRESS_FIT_MAX_
recomm. shaft dia. press fit max.
RECOMM__SHAFT_DIA__PRESS_FIT_MIN_
recomm. shaft dia. press fit min.
RECOMM__SHAFT_DIA__SLIP_FIT_MAX_
recomm. shaft dia. slip fit max.
RECOMM__SHAFT_DIA__SLIP_FIT_MIN_
recomm. shaft dia. slip fit min.
SMITH_BEARING__NUMBER
smith bearing® number
TOLERANCE
tolerance
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions