??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Connect Tech
Description
XtremePSU-UPS Power Supply
Bill of material
7J2XWU1HM
ORDERNO
7J2XWU1HM
VAR_3_3V_OUTPUT
+3.3v output
10A maximum continuous for full -40 to +85 range
VAR_5V_OUTPUT
+5v output
10A maximum continuous for full -40 to +85 range
VAR_5V_STANDBY
+5v standby
1A maximum continuous for full -40 to +85 range
VAR_12V_OUTPUT
-12v output
0.5A maximum continuous for full -40 to +85 range
BATTERY
battery
Fully compatible with all SMART external batteries, Supporting charging up to 16V, 4A
BUS
bus
Embedded (No Bus Connectors) option, PCI-104 (PCI) option
CONNECTORS
connectors
Input 5mm pitch standard terminal block header and mating plug, Output 3.5mm pitch standard terminal block header and mating plug
DIMENSIONS
dimensions
PC104 Compliant
INPUT_PROTECTION
input protection
Reverse polarity protection, transient voltage suppression and series fuse
MONITORCONTROL
monitorcontrol
On-board USB, RS-232 and SMbus interfaces for battery monitoring and power onoff control
OPERATING_TEMPERATURE
operating temperature
-40°C to +85°C (-40°F to +185°F)
OUTPUT_EFFICIENCY
output efficiency
Up to 93%
OUTPUT_PROTECTION
output protection
Overload protection and transient voltage suppression
OUTPUT_REGULATION
output regulation
Less than 1%
POWER_CONSUMPTION
power consumption
154W
POWER_REQUIREMENTS
power requirements
+6V to +36V DC Input
NAME
name
7J2XWU1HM
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions