??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Connect Tech
Description
Xtreme IO ADC-DAC – PCI-104 Analog and Digital Data Acquisition Board
Bill of material
0T7W8867U
ORDERNO
0T7W8867U
ADDITIONAL_PRODUCT_NUMBERS
additional product numbers
DAG003, DAG004, DAG005
COMPATIBILITY
compatibility
PCI-104
DIMENSIONS
dimensions
PC/104 compliant 3.775" x 3.550"
OPERATING_SYSTEM
operating system
Linux, QNX, Windows
OPERATING_TEMPERATURE
operating temperature
-40°C to +85°C (-40°F to +185°F)
NAME
name
0T7W8867U
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions