??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
ATAG Verwarming
Description
XL125W
Bill of material
XL-W 150 kW
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ARTICLE_DESCRIPTION
article description
ARTICLE_TYPE
article type
BASE_FAMILY_VERSION
base family version
12.18
CE_CERTIFICATION_CODE
ce certification code
0063CT3449
CLASSIFICATION
classification
0
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRAIN_DIAMETER
drain diameter
32
DRAIN_FIXTURE_UNITS
drain fixture units
0
ELECTRICAL_CONNECTION
electrical connection
230.000
EMCS_VERSION
emcs version
4.0
ETIM_ARTICLE_CLASS
etim article class
EC011396
FAMILY_VERSION
family version
12.18
FLUE_GAS_DIAMETER
flue gas diameter
100
FLUE_GAS_FLOW
flue gas flow
0
FREQUENCY
frequency
50
GAS_DIAMETER
gas diameter
28.600
GAS_FLOW
gas flow
0
HEIGHT
height
1050
HERTZ
hertz
50
HOST
host
0
HYDRAULIC_RESISTANCE_AT_NOMINAL_WATER_FLOW
hydraulic resistance at nominal water flow
HYDRAULIC_RESISTANCE_AT_NOMINAL_WATER_FLOW__DT_25K_
hydraulic resistance at nominal water flow (dt 25k)
HYDRONIC_RETURN_DIAMETER
hydronic return diameter
45
HYDRONIC_RETURN_FLOW
hydronic return flow
0
HYDRONIC_SUPPLY_DIAMETER
hydronic supply diameter
45
HYDRONIC_SUPPLY_FLOW
hydronic supply flow
0
IFCEXPORTAS
ifcexportas
IfcBoiler
IFCEXPORTTYPE
ifcexporttype
WATER
IP_CLASS
ip class
IPX4D
LEGS_HEIGHT
legs height
MAINS_CONNECTION_FUSE
mains connection fuse
6.300
MANUFACTURER
manufacturer
ATAG
MANUFACTURER_ART__NO_
manufacturer art. no.
MANUFACTURER_URL
manufacturer url
https://www.atagverwarming.nl/
MASSUNIT
massunit
1
MAX__CONDENSATE__FULL_LOAD___40_30_C__20_C_AMBIENT__G20_
max. condensate (full load @ 40/30ºc, 20ºc ambient, g20)
MAX__PERMISSIBLE_FLUE_RESISTANCE_MAX
max. permissible flue resistance max
MAXIMUM_AVAILABLE_HEAD_FOR_SYSTEM
maximum available head for system
MAXIMUM_GAS_PRESSURE
maximum gas pressure
0.058
MAXIMUM_TEMPERATURE_SETPOINT
maximum temperature setpoint
90
MAXIMUM_WATER_TEMPERATURE__HIGH_LIMIT_THERMOSTAT_
maximum water temperature (high limit thermostat)
95
MIN_GAS_PRESSURE_H_GAS
min gas pressure h-gas
0.017
MIN_GAS_PRESSURE_L_GAS
min gas pressure l-gas
0.020
MIN_GAS_PRESSURE_LPG__MBAR_
min gas pressure lpg (mbar)
25-35
MINIMUM_HEAT_INPUT_HI_MIN
minimum heat input hi min
MINIMUM_HEAT_OUTPUT_AT_40_30_C
minimum heat output at 40/30ºc
MINIMUM_HEAT_OUTPUT_AT_50_30_C
minimum heat output at 50/30ºc
MINIMUM_HEAT_OUTPUT_AT_75_60_C
minimum heat output at 75-60ºc
MINIMUM_HEAT_OUTPUT_AT_80_60_C
minimum heat output at 80-60ºc
MODEL
model
MODULATION
modulation
NOISE_LEVEL__DB_A__
noise level (db(a))
NOMINAL_HEAT_INPUT_HI_MAX
nominal heat input hi max
NOMINAL_HEAT_OUTPUT_AT_40_30_C
nominal heat output at 40/30ºc
NOMINAL_HEAT_OUTPUT_AT_50_30_C
nominal heat output at 50/30ºc
NOMINAL_HEAT_OUTPUT_AT_75_60_C
nominal heat output at 75-60ºc
NOMINAL_HEAT_OUTPUT_AT_80_60_C
nominal heat output at 80-60ºc
NOMINAL_POWER_50_30_C
nominal power 50-30°c
0
NOMINAL_POWER_80_60_C
nominal power 80-60°c
0
NOMINAL_WATER_FLOW_AT_DT_20K
nominal water flow at dt=20k
NOMINAL_WATER_FLOW_AT_DT_25K
nominal water flow at dt=25k
NOX_CLASS
nox class
6
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14
OMNICLASS_TITLE
omniclass title
Hot Water Heat Generators
PART_TYPE
part type
0
PHASE
phase
1
POWER
power
POWER_CONSUMPTION_BOILER_MAX_ERP__INCL__PUMP_
power consumption boiler max erp (incl. pump)
POWER_CONSUMPTION_BOILER_MIN_ERP__INCL__PUMP_
power consumption boiler min erp (incl. pump)
PRODUCT_LINE
product line
ATAG
REVIT_VERSION
revit version
2018
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL__DB_A__
sound pressure level (db(a))
SUPPLY_AIR_DIAMETER
supply air diameter
100
SUPPLY_AIR_FLOW
supply air flow
0
TAP_CAPACITY_AT_60_C
tap capacity at 60°c
0
TOTAL_HEAD_AT_NOMINAL_FLOW
total head at nominal flow
USE_NOMINAL_DIAMETER
use nominal diameter
1
VERSION
version
2018
VOLTAGE
voltage
230.000
VOLUME
volume
0
WATER_PRESSURE_MAX
water pressure max
6
WATER_PRESSURE_MIN
water pressure min
0.700
WATER_VOLUME
water volume
WEIGHT__EMPTY_
weight (empty)
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
VAR_T_MAX__K_
δt max (k)
30
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions