??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hatch Lighting
Description
XAC34-1050Z-UNV-I
Bill of material
XAC34-1050Z-UNV-I
ORDERNO
XAC34-1050Z-UNV-I
CURRENT_RANGE
current range
525 - 1050mA
DIMMING
dimming
0 - 10V
INPUT_VOLTAGE
input voltage
120 - 277VAC
KEY_PROGRAMMABLE
key programmable
Yes
OUTPUT_VOLTAGE
output voltage
17 - 32VDC
UL
ul
UL Recognized
WATTAGE
wattage
34W
NAME
name
XAC34-1050Z-UNV-I
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions