??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bifold
Description
X8-10BAR
Bill of material
X8-10BAR
ORDERNO
X8-10BAR
DESCRIPTION
description
Gauge Type 50mm, Stainless Steel, 18 NPT Centre Back, Glycerine Filled, Pressure Range 0-10 Bar. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
18 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
10
NAME
name
X8-10BAR
VALVE_TYPE
valve type
Glycerine Filled
WEIGHT__KG_
weight (kg)
0.20
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions