??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Teknion
Description
Workstation Expansion Desking Open 05 R2013 288 X 156 HI
Bill of material
workstation_expansion_desking_open_05_r2013_288__x_156__HI
VARIANTNAME
288" x 156"
VARIANTLOD
HI
SUSTAINABILITYDATA
Sustainability Data
http://www.teknion.com/about-teknion/environment/datasheets.asp
UNITWEIGHTURL
Unit Weight URL
http://www.teknion.com/pricing/expansion-desking/pdfs/wv.pdf
WIDTH
Width
24.000 FEET
HEIGHT
Height
4.220 FEET
DEPTH
Depth
13.040 FEET
WARRANTY
Warranty
http://www.teknion.com/legal/warranty.pdf
URL
http://www.teknion.com/
PRODUCTPAGEURL
Product Page URL
http://teknionplanningtool.com/
PRODUCTLINE
Product Line
Expansion Desking
MODEL
Model
Expansion Desking - Open 05
MANUFACTURERPHONE
Manufacturer Phone
416-661-3370
MANUFACTURERFAX
Manufacturer Fax
416.661.4586
MANUFACTURERCONTACTINFORMATION
Manufacturer Contact Information
http://www.teknion.com/contact/contactus.asp
MANUFACTURERADDRESS
Manufacturer Address
1150 Flint Road, Toronto, ON. M3J 2J5. Canada
MANUFACTURER
Manufacturer
Teknion
DESCRIPTION
Description
6'-6" x 6'-0" workstation
ASSEMBLYCODE
Assembly Code
E2020200
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions