??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Lincat
Description
Work Tops
Bill of material
WT3 - Lincat Silverlink 600 Counter-top Worktop - W 300 mm
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
FURNISHED_BY
furnished by
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
MANUFACTURER
manufacturer
LINCAT
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MODEL
model
NAFEM_SPEC_ID_NUMBER
nafem spec id number
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEISMIC_RATING
seismic rating
SERIAL_NUMBER
serial number
SHARED
shared
0
SHOW_CLEARANCE
show clearance
SHOW_LOGO
show logo
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.lincat.co.uk
URL_CUTSHEET
url cutsheet
WEIGHT_IN_POUNDS
weight in pounds
WORK_PLANE_BASED
work plane-based
0
NAME
name
ACCESSORY
accessory
DEPTH_ACTUAL
depth actual
HEIGHT_ACTUAL
height actual
LENGTH_ACTUAL
length actual
APPARENT_POWER
apparent power
CHILLED_WATER_SUPPLY_SIZE
chilled water supply size
COLD_WATER_SIZE
cold water size
CONDENSATE_RETURN_SIZE
condensate return size
CONN_CONDUIT
conn conduit
CONN_PLUG
conn plug
CYCLE
cycle
DIRECT_WASTE_SIZE
direct waste size
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
ELEC_CONN_RI_HEIGHT
elec conn ri height
ELECTRIC_POWER
electric power
FL_AMPS
fl amps
GAS_CONNECTION_HEIGHT
gas connection height
GAS_RI_HEIGHT
gas ri height
GAS_SIZE
gas size
HOT_WATER_SIZE
hot water size
ID
id
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
MIN_CKT_AMPACITY
min ckt ampacity
NUMBER_OF_POLES
number of poles
PHASE
phase
REVISION
revision
VOLTS
volts
WEIGHT
weight
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions