??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Won-Door
Description
WON-DOOR MOVEABLE FIRE WALL
Bill of material
MFWI
ORDERNO
VAR1_HOUR_FIRE_RATING
1 hour fire rating
1
VAR2_HOUR_FIRE_RATING
2 hour fire rating
0
ACCORDAIN_DOOR_FINISH
accordain door finish
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020110
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Moveable Fire Wall
DESIGN_OPTION
design option
-1
DOOR_CLOSED
door closed
1
DOOR_OPEN
door open
0
DRYWALL_1_LAYER
drywall 1 layer
1
DRYWALL_2_LAYER
drywall 2 layer
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
1 Hour
FUNCTION
function
0
HARDWARE_FINISH
hardware finish
HEAD_FINISH
head finish
HEAD_HEIGHT
head height
1.500
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HOST
host
1
KEYNOTE
keynote
LEED
leed
MANUFACTURER
manufacturer
Won-Door Corporation
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
08.35.13.23
MASTERFORMAT_TITLE
masterformat title
Folding Fire Doors
MAXIMUM_HEIGHT
maximum height
10.271
MAXIMUM_WIDTH
maximum width
10
MINIMUM_WIDTH
minimum width
8
MODEL
model
Default
OMNICLASS_NUMBER
omniclass number
23.30.10.17.17.17
OMNICLASS_TITLE
omniclass title
Folding Fire Doors
OPENING_HEIGHT
opening height
10
OPENING_WIDTH
opening width
8
OPERATION
operation
Horizontal Sliding
POCKET_DEPTH
pocket depth
2.396
POCKET_FINISH
pocket finish
POCKET_THICKNESS
pocket thickness
0.406
REVISIONS_DATE
revisions date
7/31/2012
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
11.500
ROUGH_WIDTH
rough width
9.833
SECTION_SPACING
section spacing
0.487
SERIES
series
FireGuard Moveable Fire Wall
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STACK_DEPTH
stack depth
1.833
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
1.500
TYPE_COMMENTS
type comments
Straight Door
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.wondoor.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
8
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions