??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Internorm
Description
Window double leaf hf410 modell3 int
Bill of material
window_double_leaf_hf410_modell3_int_modell3_mullion_window_2part
VARIANTNAME
Modell3 Mullion Window 2part
ANALYTICCONSTRUCTION
Analytic Construction
<Keine Auswahl>
DESIGNCOUNTRY
Design country
Austria
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Austria
MANUFACTURERNAME
Manufacturer name
Internorm
NOMINALHEIGHT
Nominal height
0
NOMINALWIDTH
Nominal width
0
PRODUCTSKU
Product SKU
Internorm_window_HF410_modell-3
PRODUCTFAMILY
Product family
TIMBER/ALUMINIUM WINDOW
PRODUCTGROUP
Product group
TIMBER/ALUMINIUM WINDOW
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGIONANTARCTICA
Region Antarctica
BV, GS, HM, TF
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA
REGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
WEIGHTNETKG
Weight Net (Kg)
0
BIMOBJECTCATEGORY
BIMobject category
Opening Hinge
IFCCLASSIFICATION
IFC Classification
Window
MASTERFORMAT2014CODE
Masterformat 2014 Code
08 52 00
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Wood Windows
NBSREFERENCECODE
NBS Reference Code
59-97
NBSREFERENCEDESCRIPTION
NBS Reference Description
Windows
OMNICLASSCODE
OmniClass Code
23-17 13 15
OMNICLASSDESCRIPTION
OmniClass Description
Wood Windows
UNSPSCCODE
UNSPSC Code
301716
UNICLASS14CODE
Uniclass 1.4 Code
JL10
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Windows
UNICLASS20CODE
Uniclass 2.0 Code
PR-59-97
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Windows
UNICLASS2015CODE
Uniclass 2015 Code
Ss_25_30_95
UNICLASS2015NAME
Uniclass 2015 Name
Window systems
UNIFORMATIICODE
Uniformat II Code
B2020
UNIFORMATIIDESCRIPTION
Uniformat II Description
Exterior Windows
AF
Af
0.449841
AG
Ag
0.860959
UF
Uf
0.863
UG
Ug
0.5
HEATTRANSFERCOEFFICIENTUW
heat transfer coefficient Uw
0.726521424321025
LG
lg
3712 mm
PSI
psi
0.036
MATERIALMAIN
Material main
Timber
MATERIALSECONDARY
Material secondary
Aluminium
FLOORCONNECTIONPROFILE
Floor Connection Profile
0
WIDEFRAMECR
wide Frame_CR
0
SILLOUTSIDE
Sill outside
1
SILLINSIDE
Sill inside
1
SASHLEFTWINDOWSTOPLEFT
Sash Left Window stop Left
1
SASHRIGHTWINDOWSTOPRIGHT
Sash Right Window stop Right
1
WALLCLOSURE
Wall Closure
0
01WINDOWWIDTH
01 Window Width
1160 mm
01WINDOWHEIGHT
01 Window Height
1130 mm
02WINDOWINSET
02 Window Inset
50 mm
02OVERINSULATIONLEFT
02 Overinsulation Left
40 mm
02OVERINSULATIONUPSIDE
02 Overinsulation Upside
40 mm
02OVERINSULATIONRIGHT
02 Overinsulation Right
40 mm
03GAPWALLFRAMELEFT
03 Gap (wall - frame) Left
20 mm
03GAPWALLFRAMEUPSIDE
03 Gap (wall - frame) Upside
20 mm
03GAPWALLFRAMERIGHT
03 Gap (wall - frame) Right
20 mm
03GAPWALLFRAMEDOWNSIDE
03 Gap (wall - frame) Downside
50 mm
05FLOORCONNECTIONPROFILEHEIGHT
05 Floor Connection Profile Height
180 mm
WIDTH
Width
1200 mm
HEIGHT
Height
1200 mm
ROUGHWIDTH
Rough Width
1200 mm
ROUGHHEIGHT
Rough Height
1200 mm
DIVISION
Division
0 mm
DESCRIPTION
Description
Holz / Alu Fenster
MANUFACTURER
Manufacturer
INTERNORM
HOMEPAGE
Homepage
www.internorm.com
MODEL
Model
HF410
PRODUCTGUID
Product Guid
919fcaf6-2ea0-484a-b323-c471f10193d6
TECHNICALDESCRIPTION
Technical description
http://www.internorm-architecture.com/en/windows-doors/hf-410-hp-ha/
URL
www.internorm.com
BLICKBEZIEHUNGARCHITEKTUR
blick-beziehung-architektur
www.blick-beziehung-architektur.com
STVLB
0 mm
STVOB
0 mm
STVRB
0 mm
STVUB
0 mm
STANDARDSCHWELLEBRSTUNG
Standardschwelle/Brüstung
799.999999999999 mm
BERGRB
Übergr_B
0
BERGRH
Übergr_H
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions