??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 52
HELP_VARIABLE
Company
jeldwen
Description
Window Double Hung Radius Half Round Siteline Clad
Bill of material
window_double_hung_radius_half_round_siteline_clad_scdh3380_HI
VARIANTNAME
VARIANTLOD
HI
VISUALLIGHTTRANSMITTANCE
Visual Light Transmittance
0.450
THERMALRESISTANCER
Thermal Resistance (R)
2.857 (h·ft²·°F)/BTU
SOLARHEATGAINCOEFFICIENT
Solar Heat Gain Coefficient
0.270
HEATTRANSFERCOEFFICIENTU
Heat Transfer Coefficient (U)
0.350 BTU/(h·ft²·°F)
ANALYTICCONSTRUCTION
Analytic Construction
Double glazing - 1/4 in thick - bluegreen/low-E (e = 0.05) glass
DAYLITEOPENINGWIDTH
Daylite Opening Width
FEET
DAYLITEOPENINGHEIGHT
Daylite Opening Height
FEET
OPERATION
Operation
Double-Hung
OPERATIONSYMBOL
Operation Symbol
1.000
INTTRIMVISIBLE
Int Trim Visible
0.000
FLATTRIM
Flat Trim
0.000
EXTTRIMVISIBLE
Ext Trim Visible
1.000
TOPDOWNGRILLE
Top Down Grille
0.000
PRAIRIEGRILLE
Prairie Grille
0.000
NOGRILLE
No Grille
0.000
COLONIALGRILLE
Colonial Grille
1.000
INTGRILLE
Int Grille
1.000
GRILLEBETWEENGLASS
Grille Between Glass
1.000
EXTGRILLE
Ext Grille
1.000
WALLCLOSURE
Wall Closure
0.000
CONSTRUCTIONTYPE
Construction Type
New Construction
SIZINGSTATEMENT
Sizing Statement
We offer a variety of designs, sizes and customizable options for your projects, so let your imagination get you started.
SIZENOTE
Size Note
Custom sizes are available in 1/16" increments.
ROUGHWIDTH
Rough Width
FEET
ROUGHHEIGHT
Rough Height
FEET
INSETNOTE
Inset Note
To set Window into wall use Inset parameter found in Instance Properties.
INSET
Inset
0.000 FEET
HEIGHT
Height
FEET
DEFAULTSILLHEIGHT
Default Sill Height
3.000 FEET
WIDTH
Width
FEET
WARRANTYURL
Warranty URL
http://www.jeld-wen.com/bim/warranty/SCDH
WARRANTY
Warranty
20 Year
URL
http://www.jeld-wen.com
SUSTAINABLESOLUTIONURL
Sustainable Solution URL
http://www.jeld-wen.com/bim/sustainable-solution/SCDH
SUSTAINABLESOLUTION
Sustainable Solution
AuraLast® Wood - yes
SUSTAINABLEOPTION
Sustainable Option
AuraLast® Wood (pine) provides virtually 100% surface-to-core protection against wood rot, plus reduced VOCs.
SUPPORTEMAIL
Support Email
mailto:bimsupport@jeld-wen.com
STRUCTURALAIRWATER
Structural/Air/Water
http://www.jeld-wen.com/bim/structural-air-water/SCDH
SHAPE
Shape
Radius Half Round
PRODUCTSPECIFICATIONDOCUMENTATIONLINK
Product Specification Documentation Link
http://www.jeld-wen.com/bim/product-specification/SCDH
PRODUCTSIZINGDOCUMENTATIONLINK
Product Sizing Documentation Link
http://www.jeld-wen.com/bim/product-sizing/SCDH
PRODUCTSERIES
Product Series
Siteline - Clad
PRODUCTPAGEURL
Product Page URL
http://www.jeld-wen.com/bim/SCDH
PRODUCTNAME
Product Name
Siteline, Clad-Wood Double Hung Half Round Window
PRODUCTINSTALLATIONINSTRUCTIONSDOCUMENTATIONLINK
Product Installation Instructions Documentation Link
http://www.jeld-wen.com/bim/product-installation-instructions/SCDH
PRODUCTGUIDESDOCUMENTATIONLINK
Product Guides Documentation Link
http://www.jeld-wen.com/bim/product-guides/SCDH
MODEL
Model
MANUFACTURER
Manufacturer
JELD-WEN
INTERIORTRIMMODELED
Interior Trim Modeled
356
INTERIORTRIMAVAILABLE
Interior Trim Available
57 | 456 | 356 | 324 | 366 | 444
IMPACT
Impact
http://www.jeld-wen.com/bim/impact/CWOCT_IS
HARDWARE
Hardware
Concealed Sashlock
GRILLEPATTERNMODELED
Grille Pattern Modeled
Colonial | Prairie | Top Down
GRILLEPATTERNAVAILABLE
Grille Pattern Available
Colonial | Uneven | Prairie | Diamond | Grids Per Drawing
GREENCERTIFICATION
Green Certification
ENERGY STAR® certified options available
GLAZINGNFRCTHERMALENERGYSTAR
Glazing/NFRC Thermal/ENERGY STAR
http://www.jeld-wen.com/bim/glazing-nfrc/SCDH
EXTERIORTRIMMODELED
Exterior Trim Modeled
Nail Fin
EXTERIORTRIMAVAILABLE
Exterior Trim Available
Nail Fin | No Drip Cap/No Nail Fin | Aluminum Brickmould | Aluminum Beaded Brickmould | Aluminum 3 1/2" Flat Casing | Aluminum Adams Casing
ENVIRONMENTALSTEWARDSHIP
Environmental Stewardship
http://www.jeld-wen.com/bim/environmental-stewardship/SCDH
DESCRIPTION
Description
Siteline Half Round Double Hung Clad
ACOUSTIC
Acoustic
http://www.jeld-wen.com/bim/acoustic/SCDH
WIDTHC
Width C
FEET
WW
0.670 FEET
TOPPRAIRIEC
Top Prairie C
0.000
TPH
FEET
SILLNOSING
Sill Nosing
0.050 FEET
SGLAZING
S Glazing
0.220 FEET
ROUGHOFFSET
Rough Offset
0.040 FEET
RADIUSTOP
Radius Top
FEET
NTD
1.000
JEDIMENSION
JE Dimension
0.180 FEET
JEC
JE C
1.000
INTTRIMP
Int Trim P
0.000
INTTRIMC
Int Trim C
0.000
INTFLATP
Int Flat P
0.000
INTFLATC
Int Flat C
0.000
HEIGHTC
Height C
FEET
GLAZINGTHICKNESS
Glazing Thickness
0.060 FEET
EXTFLATP
Ext Flat P
0.000
EXTFLATC
Ext Flat C
0.000
EXTBMP
Ext BM P
1.000
EXTBMC
Ext BM C
1.000
ELEVATIONINT
Elevation Int
1.000
ELEVATIONEXT
Elevation Ext
0.000
ELEVGLAZING
Elev Glazing
0.240 FEET
CTOINT
C to Int
0.300 FEET
CTOEXT
C to Ext
0.190 FEET
CEXTTRIM
C Ext Trim
0.120 FEET
BOTTOMGLAZING
Bottom Glazing
0.280 FEET
BPH
FEET
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions