??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Andersen
Description
Window-Double_Hung_Picture-Andersen-E_Series
Bill of material
Window-Double_Hung_Picture-Andersen-E_Series
ORDERNO
Window-Double_Hung_Picture-Andersen-E_Series
VAR_____BOTTOM_BAR_LOCATION
. . .bottom bar location
1.500
VAR_____BOTTOM_BAR_SIZE
. . .bottom bar size
0.073
VAR_____LIGHTS_HIGH
. . .lights high
1
VAR_____LIGHTS_WIDE
. . .lights wide
3
VAR____LIGHTS_HIGH
. . lights high
3
VAR____LIGHTS_WIDE
. . lights wide
3
VAR__EXTERIOR_TRIM_NUMBER_0
..exterior trim number 0
No Exterior Trim
VAR__EXTERIOR_TRIM_NUMBER_1
..exterior trim number 1
2'' Brick Mould (A753)
VAR__EXTERIOR_TRIM_NUMBER_2
..exterior trim number 2
2'' Ovolo Brick Mould (A754)
VAR__EXTERIOR_TRIM_NUMBER_3
..exterior trim number 3
3 1/2'' Brick Mould (A755)
VAR__EXTERIOR_TRIM_NUMBER_4
..exterior trim number 4
3 1/2'' Backband & Bead Casing (A756)
VAR__EXTERIOR_TRIM_NUMBER_5
..exterior trim number 5
3 1/2'' Flat Casing (A75B)
VAR__EXTERIOR_TRIM_NUMBER_6
..exterior trim number 6
5 1/2'' Flat Casing (A758)
VAR__PATTERN_NUMBER_1
..pattern number 1
Traditional
VAR__PATTERN_NUMBER_2
..pattern number 2
Prairie
VAR__PATTERN_NUMBER_3
..pattern number 3
Craftsman
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B2020100
AVAILABLE_GRILLE_BAR_SIZES
available grille bar sizes
5/8'', 7/8'', 1 1/8'', 1 1/2'', 2 1/4''
BAR_CENTER_LINE
bar center line
2
BETWEEN_GLASS_GRILLE_BAR
between glass grille bar
1
BETWEEN_GLASS_GRILLE_BAR_SIZES
between glass grille bar sizes
5/8'', 1''
CASING_VISIBILITY
casing visibility
0
CASING1
casing1
0.021
CASING2
casing2
0.120
CASING3
casing3
0.047
CASING4
casing4
0.260
CASINGS1
casings1
0.031
CASINGS2
casings2
0.031
COARSE_PLAN
coarse plan
0.380
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
3.833
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Aluminum-clad wood double hung picture window
DESIGN_OPTION
design option
-1
DESIGNATION
designation
DHP2030
ENTER_EXTERIOR_TRIM_NUMBER
enter exterior trim number
0
ENTER_PATTERN_NUMBER
enter pattern number
1
EXTENSION_JAMB
extension jamb
1
EXTERIOR_GRILLE_BAR
exterior grille bar
1
FAMILY_VERSION
family version
06.01.14
GRILLE_BAR_SIZE
grille bar size
0.073
H_DLO
h dlo
1.411
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
3
HGO
hgo
0.271
HORIZONTAL_CRAFTSMAN_BAR_SIZE
horizontal craftsman bar size
0.073
HOST
host
1
INTERIOR_CASING
interior casing
1
INTERIOR_CASING_SIZE
interior casing size
0.188
INTERIOR_GRILLE_BAR
interior grille bar
1
JGO
jgo
0.294
LEARN_ABOUT_THESE_PARAMETERS
learn about these parameters
http://www.andersenwindows.com/for-professionals/cad-symbols-bim-support-window-doors/bim-support
LWIDE
lwide
3
MANUFACTURER
manufacturer
Andersen Corporation
MASONRY_HEIGHT
masonry height
3.042
MASONRY_OPENING_OFFSET
masonry opening offset
0.021
MASONRY_WIDTH
masonry width
2.042
MASSUNIT
massunit
1
MODEL
model
E-Series Double Hung Picture
NAIL_FIN_VISIBILITY
nail fin visibility
1
OMNICLASS_NUMBER
omniclass number
23.30.20.17.11
OMNICLASS_TITLE
omniclass title
Fixed Windows
PLAN_EXTERIOR_MASK
plan exterior mask
0.089
PLAN_EXTERIOR_MASK_2
plan exterior mask 2
0.115
PLAN_EXTERIOR_MASK_VISIBILITY
plan exterior mask visibility
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
www.eaglewindow.com/_Products/Talon-Double-Hung-Windows.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
3.042
ROUGH_OPENING_OFFSET
rough opening offset
0.021
ROUGH_WIDTH
rough width
2.042
SGO
sgo
0.427
SHARED
shared
0
SILL_NOSE_2
sill nose 2
0.094
SILL_NOSE1
sill nose1
0.156
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TS_H_BARS
ts h bars
2
TS_HGB_DLO
ts hgb dlo
0.719
TS_M_H
ts m h
1
TS_M_V
ts m v
1
TS_S_H
ts s h
0
TS_S_H_CRAFTSMAN
ts s h craftsman
0
TS_S_V
ts s v
0
TS_SH_DLO
ts sh dlo
1.422
TS_V_BAR_LENGTH
ts v bar length
2.302
TS_V_DLO
ts v dlo
2.302
TYPE_COMMENTS
type comments
Aluminum-clad wood double hung picture window
URL
url
www.eaglewindow.com
V_BARS
v bars
2
VERILOCK_SENSOR
verilock sensor
0
VERSION
version
2013
VGB_DLO
vgb dlo
0.422
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VOID_DEPTH
void depth
0.203
VOID_OFFSET_1
void offset 1
0
VOID_OFFSET_2
void offset 2
0
WALL_CLOSURE
wall closure
0
WALL_DEPTH
wall depth
0.380
WALL_THICKNESS
wall thickness
0.500
WIDTH
width
2
XJAMB_S1
xjamb s1
0.385
XJAMB_VISIBILITY
xjamb visibility
0
NAME
name
Window-Double_Hung_Picture-Andersen-E_Series
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions