??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Andersen
Description
Window-Casement_Fixed-Andersen-E_Series
Bill of material
Window-Casement_Fixed-Andersen-E_Series
ORDERNO
Window-Casement_Fixed-Andersen-E_Series
VAR_____BOTTOM_BAR_LOCATION
. . .bottom bar location
1.500
VAR_____BOTTOM_BAR_SIZE
. . .bottom bar size
0.073
VAR_____LIGHTS_HIGH
. . .lights high
1
VAR_____LIGHTS_WIDE
. . .lights wide
3
VAR____LIGHTS_HIGH
. . lights high
3
VAR____LIGHTS_WIDE
. . lights wide
3
VAR__EXTERIOR_TRIM_NUMBER_0
..exterior trim number 0
No Exterior Trim
VAR__EXTERIOR_TRIM_NUMBER_1
..exterior trim number 1
2'' Brick Mould (A753)
VAR__EXTERIOR_TRIM_NUMBER_2
..exterior trim number 2
2'' Ovolo Brick Mould (A754)
VAR__EXTERIOR_TRIM_NUMBER_3
..exterior trim number 3
3 1/2'' Brick Mould (A755)
VAR__EXTERIOR_TRIM_NUMBER_4
..exterior trim number 4
3 1/2'' Backband & Bead Casing (A756)
VAR__EXTERIOR_TRIM_NUMBER_5
..exterior trim number 5
3 1/2'' Flat Casing (A75B)
VAR__EXTERIOR_TRIM_NUMBER_6
..exterior trim number 6
5 1/2'' Flat Casing (A758)
VAR__JAMB_CONDITION_NUMBER_1
..jamb condition number 1
Extension Jamb Only
VAR__JAMB_CONDITION_NUMBER_2
..jamb condition number 2
Step Jamb
VAR__JAMB_CONDITION_NUMBER_3
..jamb condition number 3
1 Piece Step Jamb
VAR__JAMB_CONDITION_NUMBER_4
..jamb condition number 4
7/16'' Drywall Return
VAR__JAMB_CONDITION_NUMBER_5
..jamb condition number 5
9/16'' Drywall Return
VAR__JAMB_CONDITION_NUMBER_6
..jamb condition number 6
11/16'' Drywall Return
VAR__PATTERN_NUMBER_1
..pattern number 1
Traditional
VAR__PATTERN_NUMBER_2
..pattern number 2
Prairie
VAR__PATTERN_NUMBER_3
..pattern number 3
Craftsman
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B2020100
AVAILABLE_GRILLE_BAR_SIZES
available grille bar sizes
5/8'', 7/8'', 1 1/8'', 1 1/2'', 2 1/4''
BAR_CENTER_LINE
bar center line
2
BETWEEN_GLASS_GRILLE_BAR
between glass grille bar
1
BETWEEN_GLASS_GRILLE_BAR_SIZES
between glass grille bar sizes
5/8'', 1''
CASING_VISIBILITY
casing visibility
0
CASING1
casing1
0.021
CASING2
casing2
0.120
CASING3
casing3
0.047
CASING4
casing4
0.260
CASINGS1
casings1
0.031
CASINGS2
casings2
0.031
COARSE_PLAN
coarse plan
0.380
COST
cost
0
CRANK_OUT_STOP_VISIBILITY
crank out stop visibility
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
3.833
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Aluminum-clad wood fixed casement window
DESIGN_OPTION
design option
-1
DESIGNATION
designation
CMT2030
ENTER_EXTERIOR_TRIM_NUMBER
enter exterior trim number
0
ENTER_JAMB_CONDITION
enter jamb condition
1
ENTER_PATTERN_NUMBER
enter pattern number
1
EXTENSION_JAMB
extension jamb
1
EXTERIOR_GRILLE_BAR
exterior grille bar
1
FAMILY_VERSION
family version
06.01.14
GRILLE_BAR_SIZE
grille bar size
0.073
H_DLO
h dlo
1.495
HEAD_STOP_DIM
head stop dim
0.156
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
3
HGO
hgo
0.253
HORIZONTAL_CRAFTSMAN_BAR_SIZE
horizontal craftsman bar size
0.073
HOST
host
1
INTERIOR_CASING
interior casing
1
INTERIOR_CASING_SIZE
interior casing size
0.188
INTERIOR_GRILLE_BAR
interior grille bar
1
INTERIOR_TRIM_VISIBILITY
interior trim visibility
1
JGO
jgo
0.253
LEARN_ABOUT_THESE_PARAMETERS
learn about these parameters
http://www.andersenwindows.com/for-professionals/cad-symbols-bim-support-window-doors/bim-support
LWIDE
lwide
3
MANUFACTURER
manufacturer
Andersen Corporation
MASONRY_HEIGHT
masonry height
3.042
MASONRY_OPENING_OFFSET
masonry opening offset
0.021
MASONRY_WIDTH
masonry width
2.042
MASSUNIT
massunit
1
MODEL
model
E-Series Fixed Casement
NAIL_FIN_VISIBILITY
nail fin visibility
1
OMNICLASS_NUMBER
omniclass number
23.30.20.17.21.14
OMNICLASS_TITLE
omniclass title
Casement Windows
PLAN_EXTERIOR_MASK
plan exterior mask
0.089
PLAN_EXTERIOR_MASK_2
plan exterior mask 2
0.115
PLAN_EXTERIOR_MASK_VISIBILITY
plan exterior mask visibility
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.eaglewindow.com/_Products/Eagle-Axiom-Casement-Windows.aspx
PUSH_OUT_STOP_VISIBILITY
push out stop visibility
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
3.042
ROUGH_OPENING_OFFSET
rough opening offset
0.021
ROUGH_WIDTH
rough width
2.042
SGO
sgo
0.253
SHARED
shared
0
SILL_NOSE_2
sill nose 2
0.094
SILL_NOSE1
sill nose1
0.156
SILL_STOP_DIM
sill stop dim
0.232
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STEP_JAMB1
step jamb1
0.107
STEP_JAMB2
step jamb2
0.057
STEP_VISIBILITY
step visibility
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TS_H_BARS
ts h bars
2
TS_HGB_DLO
ts hgb dlo
0.783
TS_M_H
ts m h
1
TS_M_V
ts m v
1
TS_S_H
ts s h
0
TS_S_H_CRAFTSMAN
ts s h craftsman
0
TS_S_V
ts s v
0
TS_SH_DLO
ts sh dlo
1.500
TS_V_BAR_LENGTH
ts v bar length
2.495
TS_V_DLO
ts v dlo
2.495
TYPE_COMMENTS
type comments
Aluminum-clad wood fixed casement window
URL
url
www.eaglewindow.com
V_BARS
v bars
2
VERILOCK_SENSOR
verilock sensor
0
VERSION
version
2013
VGB_DLO
vgb dlo
0.450
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VOID_DEPTH
void depth
0.203
VOID_OFFSET_1
void offset 1
0
VOID_OFFSET_2
void offset 2
0
WALL_CLOSURE
wall closure
0
WALL_DEPTH
wall depth
0.380
WALL_THICKNESS
wall thickness
0.500
WIDTH
width
2
XJAMB_1
xjamb 1
0.107
XJAMB_2
xjamb 2
0.057
XJAMB_S1
xjamb s1
0.141
XJAMB_VISIBILITY
xjamb visibility
1
NAME
name
Window-Casement_Fixed-Andersen-E_Series
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업