??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DeSCo Architectural
Description
Window-Casement-DeSCo-2500_Series-Thermal
Bill of material
24x50
IDENT
24x50
AAMA_DESIGNATION
aama designation
C-HC60,C-AW60
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2020110
ASTM_F588__FORCED_ENTRY_
astm f588 (forced entry)
Grade 40
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
©2009 DeSCo Architectural Inc.
COST
cost
0
CRF_RATING
crf rating
54
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
2.500
DESCRIPTION
description
Casement Window
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_FINISH
frame finish
FRAME_INSET
frame inset
0
GLAZING_MATERIAL
glazing material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
4.125
HOST
host
1
KEYNOTE
keynote
08520
MANUFACTURER
manufacturer
DeSCo
MASSUNIT
massunit
1
MODEL
model
2500 Series Casement Window
OMINCLASS_NUMBER
ominclass number
23.30.20.17.21.14
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITILE
omniclass titile
Casement Window
OMNICLASS_TITLE
omniclass title
OPERATION
operation
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.descoarc.com/2500.php
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
4.167
ROUGH_WIDTH
rough width
2
SASH_HEIGHT
sash height
3.979
SASH_WIDTH
sash width
1.812
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.descoarc.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WATER_RESISTANCE
water resistance
12 psf
WIDTH
width
1.958
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions