??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
KI Krueger
Description
WiggleRoom
Bill of material
30" Stool
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
COPYRIGHT
copyright
Copyright © KI, Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
HOST
host
0
IS_18__HIGH
is 18" high
IS_30__HIGH
is 30" high
KEYNOTE
keynote
125000
MANUFACTURER
manufacturer
KI, Inc.
MASSUNIT
massunit
1
MODEL
model
OPTION
option
xxx
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
SHARED
shared
0
URL
url
www.ki.com
VERSION
version
2018
WORK_PLANE_BASED
work plane-based
0
NAME
name
BASE_MODEL
base model
CARPET
carpet
DIMMER_SWITCH
dimmer switch
DIMMER_SWITCH_LEFT__SYMBOLIC_
dimmer switch left (symbolic)
DIMMER_SWITCH_RIGHT__SYMBOLIC_
dimmer switch right (symbolic)
DOOR
door
EXTERIOR
exterior
HAS_CARPET
has carpet
HAS_DIMMER_SWITCH
has dimmer switch
HAS_LEFT_ACCESSORY_SHELF
has left accessory shelf
HAS_LEFT_MARKERBOARD
has left markerboard
HAS_LEFT_OCCUPANCY_LIGHT
has left occupancy light
HAS_LEFT_ORIENTATION
has left orientation
HAS_LEFT_POWER_MODULE
has left power module
HAS_LEFT_WIGGLEROOM_CHAIR
has left wiggleroom chair
HAS_LEFT_WORKSURFACE
has left worksurface
HAS_NO_CARPET
has no carpet
HAS_NO_MARKERBOARD
has no markerboard
HAS_NO_OCCUPANCY_LIGHT
has no occupancy light
HAS_NO_POWER_MODULE
has no power module
HAS_NO_SURFACE
has no surface
HAS_RIGHT_ACCESSORY_SHELF
has right accessory shelf
HAS_RIGHT_MARKERBOARD
has right markerboard
HAS_RIGHT_OCCUPANCY_LIGHT
has right occupancy light
HAS_RIGHT_ORIENTATION
has right orientation
HAS_RIGHT_POWER_MODULE
has right power module
HAS_RIGHT_WIGGLEROOM_CHAIR
has right wiggleroom chair
HAS_RIGHT_WORKSURFACE
has right worksurface
INTERIOR_LEFT
interior left
INTERIOR_REAR
interior rear
INTERIOR_RIGHT
interior right
LIGHTBAR_LOCATION
lightbar location
MARKER_BOARD
marker board
MARKERBOARD
markerboard
MARKERBOARD_GRAPHIC
markerboard graphic
OCCUPANCY_LIGHT
occupancy light
OCCUPANCY_LIGHT_GRAPHIC
occupancy light graphic
ORIENTATION
orientation
POWER_MODULE
power module
POWER_MODULE_GRAPHIC
power module graphic
SURFACE_GRAPHIC
surface graphic
SURFACE_TYPE
surface type
SURFACE_ELECTRIC_OPTION
surface/electric option
VENT_LOCATION
vent location
WORKSURFACE_HEIGHT
worksurface height
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions