??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schneider bo
Description
Wibe Ladders HDG Riser Outside
Bill of material
wibe_ladders_hdg_riser_outside_riser_18
VARIANTNAME
Riser 18
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
90?? interior bend
VARPRODUCTFAMILY
Product family
Wibe Cable Ladders
VARPRODUCTSKU
Product SKU
wibe_Cable_ladders
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
France
VARDATEOFPUBLISHING
Date of publishing
2015-06-29
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Cable Ladders
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-70-11-14
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Cable supports
VARUNICLASS14CODE
Uniclass 1.4 Code
JY63
VARUNSPSCCODE
UNSPSC Code
26121630
VARIFCCLASSIFICATION
IFC Classification
Cable Carrier Segment
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARMATERIALSECONDARY
Material Secondary
Steel
VARMATERIALMAIN
Material Main
Steel
VARTRAYWIDTH
Tray Width
150
VARTHICKNESS
Thickness
25
VARRUNGWIDTH
Rung Width
25
VARRUNGSPACE
Rung Space
225
VARRUNGHEIGHT
Rung Height
25
VARTRAYLENGTH
Tray Length
80
VARTRAYHEIGHT
Tray Height
100
VARBENDRADIUS
Bend Radius
300
VARANGLE
Angle
90
VARYOUTUBECLIP
Youtube clip
http://tv.schneider-electric.com/site/schneidertv/?video=I4b3E1ZDrbkG3MR-InPTv_h1XwkuMqXx&chnl=Buildings&args=ww/en
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1320-cable-ladders-trays/61282-wibe-cable-ladders/
VARPRODUCTGUID
Product Guid
970ad64c-963b-40c3-ace7-c7c2ebe7f969
VARPARTNUMBER
Part number
Not Allowed
VARPARTDESCRIPTION
Part description
Riser piece to be fitted to the cable ladders by using Joint 21.
VARMANUFACTURER
Manufacturer
Schneider Electric
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1320-cable-ladders-trays/61282-wibe-cable-ladders/
VARVISIBILITY2
Visibility 2
0
VARVISIBILITY1
Visibility 1
1
VARRUNGLENGTH
Rung Length
100
VARLENGTH2
Length 2
312.5
VARLENGTH1
Length 1
349.999999999999
VARHALFRUNGWIDTH
Half Rung Width
12.5
VARBENDRADIUSLABEL
Bend Radius Label
350
VARARCLENGTH
Arc Length
549.78
VARANGLE4
Angle 4
67.5
VARANGLE3
Angle 3
22.5
VARANGLE2
Angle 2
180
VARANGLE1
Angle 1
45
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions