??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Stertil Dock Products
Description
wi-300-series
Bill of material
WIS300_22-13
IDENT
ALWAYS_VERTICAL
always vertical
1
AMPERE
ampere
1.6 A
ASSEMBLY_CODE
assembly code
BIM_CONTENT_DEVELOPER
bim_content_developer
CAD & Company
BLACK_PARTS_MATERIAL
black_parts_material
CABLE_DUCT_MAX
cable_duct_max
19
CABLE_DUCT_MAX_ANGLE
cable_duct_max_angle
45.000
CABLE_DUCTS
cable_ducts
1
CATEGORY
category
CONSTRUCTION_METHOD
construction_method
Wall mounting
COST
cost
0
COUNTRY_NAME
country_name
Worldwide
CURTAIN_MATERIAL
curtain_material
CURTAIN_THICKNESS
curtain_thickness
44.000
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Curtain Shelter
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_WIDTH
frame_width
3530.000
FREQUENCY
frequency
50 Hz
HEIGHT_OF_INFLATED_TOP_CUSHION
height_of_inflated_top_cushion
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Stertil Dockproducts
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENING_WIDTH
opening_width
1110.000
OUTSIDE_HEIGHT
outside_height
OUTSIDE_WIDTH
outside_width
3500
PART_TYPE
part type
0
PHASE
phase
1
PLACEMENT_HEIGHT
placement_height
1200
POWER
power
1
PROFILE_MATERIAL
profile_material
PROFILE_THICKNESS
profile_thickness
40.000
PROFILE_WIDTH
profile_width
45.000
PROJECTION_DEPTH
projection_depth
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_CURTAINS_WIDTH
side_curtains_width
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.dockproducts.stertil.nl/en/dock_products/dock_shelters/curtain_shelters/
VERTICAL_CUSHION_COUNT
vertical_cushion_count
VOLTAGE
voltage
400 V
WEIGHT
weight
310 kg
WHITE_PARTS_MATERIAL
white_parts_material
WI
wi
WIS
wis
WORK_PLANE_BASED
work plane-based
1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions