??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Stertil Dock Products
Description
wheelguides
Bill of material
low_profile_bolt_down
IDENT
ASSEMBLY_CODE
assembly code
BIM_CONTENT_DEVELOPER
bim_content_developer
CAD & Company
CATEGORY
category
CONSTRUCTION_METHOD
construction_method
Floor mounted
COST
cost
0
COUNTRY_NAME
country_name
Worldwide
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
342.900
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIXING_PLATE_LENGTH
fixing_plate_length
200
FIXING_PLATE_THICKNESS
fixing_plate_thickness
8
FIXING_PLATE_WIDTH
fixing_plate_width
200
FOUNDATION_BLOCK_MEASUREMENTS
foundation_block_measurements
FOUNDATION_BLOCK_WIDTH
foundation_block_width
600
FOUNDATION_THICKNESS
foundation_thickness
600
HIGH_PROFILE_BOLT_DOWN
high_profile_bolt_down
HIGH_PROFILE_CAST_IN
high_profile_cast_in
HOST
host
5
KEYNOTE
keynote
LOW_PROFILE_BOLT_DOWN
low_profile_bolt_down
MANUFACTURER
manufacturer
Stertil Dockproducts
MANUFACTURER_PRODUCT_LINE
manufacturer_product_line
Accesoires
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product_documentation_link
http://www.dockproducts.stertil.nl/en/dock_products/accessories/wheelguides/
PROFILE_MATERIAL
profile_material
REVISION_NUMBER
revision_number
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STRAIGHT_PART_LENGTH
straight_part_length
TUBE_DIAMETER
tube_diameter
168.300
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.dockproducts.stertil.nl/en
WHEEL_GUIDE_DISTANCE_BETWEEN
wheel_guide_distance_between
2600
WHEEL_GUIDE_RADIUS
wheel_guide_radius
84.150
WHEEL_GUIDE_TOTAL_HEIGHT
wheel_guide_total_height
WHEEL_GUIDE_TOTAL_LENGTH
wheel_guide_total_length
1950
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions