??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Prudential
Description
Wet
Bill of material
P61
ORDERNO
P61
VAR120_VOLTS
120 volts
1
VAR277_VOLTS
277 volts
0
APPARENT_LOAD
apparent load
54
ASSEMBLY_CODE
assembly code
D5020210
BORDER_THICKNESS
border thickness
0.062
BRACKET_HEIGHT
bracket height
0.479
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
7
DESCRIPTION
description
Wet Location Luminaire
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LIGHTING
emergency lighting
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
4
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.500
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
5
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
T5HO
LAMP_QUANTITY
lamp quantity
1
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LUMENS_PER_LAMP
lumens per lamp
5000
MANUFACTURER
manufacturer
Prudential Lighting
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASKING_VISIBILITY
masking visibility
1
MASSUNIT
massunit
1
MODEL
model
P61-1T5HO-04-PCL-TMW-D1-WB
MOUNTING
mounting
Wall
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.17
OMNICLASS_TITLE
omniclass title
Direct/Indirect
OVERALL_HEIGHT
overall height
0.500
OVERALL_LENGTH
overall length
4
OVERALL_WIDTH
overall width
0.562
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
P61-1T5-04'-PLC-TMW-D1-120.IES
PRODUCT_PAGE_URL
product page url
http://www.prulite.com/prod/index.php?id=97
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
P61
SHARED
shared
0
SHIELDING_MATERIAL
shielding material
TILT_ANGLE
tilt angle
-90
TOTAL_LUMENS
total lumens
5000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.prulite.com
VERSION
version
1
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
54W per Lamp
NAME
name
P61
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions