??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
AutomationDirect
Description
Welding Standard Sensing (8mm)
Bill of material
WSE-AN-3H
ORDERNO
ADDITIONAL_INFORMATION
additional information
ADJUSTABLE
adjustable
No
BARREL_TYPE
barrel type
Threaded
CONNECTION
connection
HOUSING_MATERIAL
housing material
Weld coated 316 stainless steel
HOUSING_SIZE
housing size
INCLUDES
includes
Mounting hardware
IO_LINK_COMPATIBLE
io-link compatible
No
IP_RATING
ip rating
ITEM
item
Proximity sensor
MOUNTING_TYPE
mounting type
Flush
NUMBER_OF_WIRES
number of wires
OPERATING_VOLTAGE
operating voltage
10-36 VDC
OPERATION_MODE
operation mode
N.O. output
SENSING_DISTANCE
sensing distance
2mm
SENSING_METHOD
sensing method
Extended sensing
SENSOR_TYPE
sensor type
Inductive
SHAPE
shape
Tubular
SWITCHING_FREQUENCY
switching frequency
SWITCHING_OUTPUT
switching output
NAME
name
CABLE_LENGTH
cable length
JACKET_MATERIAL
jacket material
CONDUCTOR_SIZE
conductor size
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions