??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Atlas Metal Industries
Description
WDF-L – SLIM-LINE ICE CREAM FREEZER (Refrigerated, Self-Contained)
Bill of material
WDF-L – SLIM-LINE ICE CREAM FREEZER (Refrigerated, Self-Contained)
ORDERNO
WDF-L – SLIM-LINE ICE CREAM FREEZER (Refrigerated, Self-Contained)
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
288.000
ASSEMBLY_CODE
assembly code
E1090320
CONN_PLUG
conn plug
NEMA 5-15P
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 46 16
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
16.500
DESCRIPTION
description
Drop In, Ice Cream Freezer
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
21.688
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
2.400
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HOST
host
0
HP
hp
1/5
ITEM_NUMBER
item number
-
MANUFACTURER
manufacturer
Atlas Metal
MASSUNIT
massunit
1
MODEL
model
WDF-L
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
www.atlasfoodserv.com
VERSION
version
2014
VOLTS
volts
120.000
WEIGHT_IN_POUNDS
weight in pounds
158
WIDTH
width
27.750
WORK_PLANE_BASED
work plane-based
1
NAME
name
WDF-L – SLIM-LINE ICE CREAM FREEZER (Refrigerated, Self-Contained)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions