??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
WD100V
Bill of material
WD100V
ORDERNO
WD100V
ATTACHMENT
attachment
on 35 mm DIN rail or with screws M4
CONTACT_ELEMENTS
contact elements
1 change-over contact (co)
CONTACT_TYPE
contact type
Type 3 see general technical information
DIMENSIONS_H_X_W_X_D
dimensions h x w x d
Design V2 90 x 35 x 58 [mm]
INPUT_RESET
input reset
Button for Reset bridge = autoreset
MEASURING_INPUT_CLOCK
measuring input clock
app. DC 524 V square wave Relay picked up when square wave voltage is fed Relay is released 1-10.000 ms after last slope
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP 30 IP 20
PULSE_LENGTH
pulse length
0,5 ... 10.000 ms
RATED_AMBIENT_TEMP__RANGE
rated ambient temp. range
-32°C...+70°C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24-240 V, 05060 Hz, 2W, 3 VA DC 20,4-297 V, AC 20-264 V
WEIGHT
weight
approx. 100 g
NAME
name
WD100V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions