??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
ASM
Description
WB12 up to 4m
Bill of material
RVCHKES58
ORDERNO
CONNECTION
connection
Connector M12
HOUSING_MATERIAL
housing material
AluminumMeasuring tape stainless steel, 10 mm wide, 0.08 mm thick
LINEARITY
linearity
Up to ±0.05 % f.s.
OUTPUT
output
Voltage 0.5... 10 VVoltage 0.5... 4.5 VCurrent 4 ... 20 mA, 3-wire technologyVoltage or current output, programmableVoltage or current output, redundantSSICANopenSAE J1939
PROTECTION_CLASS
protection class
IP67IP69
RESOLUTION
resolution
0.05 mm
SENSING_DEVICE
sensing device
Magnetic absolute encoder
WEIGHT
weight
approx. 3 kg
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions