??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
TURF Design
Description
Warp
Bill of material
5UPIA2C45
ORDERNO
ABOVE_CONNECTION
above connection
Select one Above Connection
ACOUSTICS___NRC
acoustics - nrc
ASTM C423-17: Type J Mounting
ACTUAL_DEPTH
actual depth
ACTUAL_LENGTH
actual length
ASSEMBLY_CODE
assembly code
C3030200
BAFFLE_ARRAY
baffle array
1
C_CABLES
c cables
0
C_LENTH_SUSPENSION
c lenth suspension
C_NUMBER_OF_PANELS
c number of panels
12
C_OFFSET
c offset
C_PANEL_SPACING
c panel spacing
0.500
C_UNISTRUT
c unistrut
1
C_WIDTH_OF_CARRIER
c width of carrier
6
CABLES
cables
0
CONNECTION_SPACING
connection spacing
CONSTRAINTS
constraints
COPYRIGHT
copyright
Copyright © 2021 TURF
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DECK
deck
1
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
1
DESCRIPTION
description
Warp employs the aesthetic of warp speed induced star streaks. Minimal,visually active, and sophisticated. Warp both encourages movement and absorbs the excessive noise generated by it.
DESIGN_OPTION
design option
-1
FELT_THICKNESS
felt thickness
0.029
FELTLOCK
feltlock
1
FIRE_RATING
fire rating
ASTM E-84 – Class A
GRID_EXTENSION
grid extension
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
https://turf.design/acoustic-design-and-installation/
KEYNOTE
keynote
09 51 00
LENGTH
length
MANUFACTURER
manufacturer
TURF Design
MANUFACTURER_ADDRESS
manufacturer address
2737 W Diversey Ave, Chicago, IL 60647
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
844.TURF.OMG
MASSUNIT
massunit
1
MATERIAL
material
9mm PET felt board with 3mm PET felt board wrap
MODEL
model
WARP - System
NUMBER_OF_PANELS
number of panels
12
OFFSET_FROM_SURFACE
offset from surface
OMNICLASS_NUMBER
omniclass number
23.35.70.24.11.14
OMNICLASS_TITLE
omniclass title
Acoustical Ceilings
PANEL_SPACING
panel spacing
0.500
PANEL_WIDTH
panel width
0.156
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://cdn.brandfolder.io/IHYOCI8V/as/q6xzgc-4z514g-2f2wic/TURF_Warp_Cutsheet_1-2020.pdf
PRODUCT_NAME
product name
WARP BAFFLE - System Assembly
PRODUCT_PAGE_URL
product page url
https://turf.design/warp/
RECYCLED_CONTENT_PERCENTAGE
recycled content percentage
60%
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINGLE_BAFFLE
single baffle
0
SUPPORT_PHONE
support phone
(224) 699-9545
SUSPENSION_SYSTEM
suspension system
Feltlock
UNISTRUT
unistrut
1
URL
url
https://turf.design/
VERSION
version
2019-v1.0b
WIDTH
width
0.156
WIDTH_OF_ASSEMBLY
width of assembly
5.500
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions